We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: VIDEO-DC-DP

DisplayPort FMC Daughter Card


DisplayPort FMC has the following features:

  • 4 GPIOs
  • 4x Transceivers
  • 4x Receivers

Overview


Microchip offers a DisplayPort v1.4 reference solution for PolarFire FPGAs, featuring hardware, IP cores, and demo designs. It supports up to 8.1 Gbps per lane across 1-4 lanes and is part of their Smart Embedded Vision Portfolio.

The PolarFire® Video and Imaging Kit must be used to work with DisplayPort FMC Daughter Card.

Display Port FMC card Setup

Display Port Transmit Block Diagram

AN4576 
demonstrates the implementation of DisplayPort Tx IP on PolarFire® FPGA in compliance with VESA DisplayPort 1.4 protocol showcases video streaming capabilities at data rates ranging from 1.62 Gbps to 8.1 Gbps.

Display Port Receive Block Diagram

AN4684
demonstrates the DisplayPort Rx IP core for PolarFire® FPGA complies with VESA DisplayPort 1.4 protocol and supports data rates from 1.62 to 8.1 Gbps.

Note: To run MIPI Transmit FMC Card with PolarFire SoC Video Kit, please reach out to us here.

Package Contents
  • Display Port FMC Daughter Board 
  • Quickstart Card

Documentation


Title
Document Id
VIDEO-DC-DP_Schematics Download 93a9d4ff-c777-4e3e-b0bc-59912c91996d
VIDEO-DC-DP_Board Design Files Download 07aa830d-8bdb-4c6d-abe5-9d5dc702be20
VIDEO-DC-DP_Statement of Volatility Download ff3691ba-4cab-49e6-8921-7272d8973681
VIDEO-DC-DP_QuickStart Guide PDF | HTML de2d371f-adfa-444f-b7a6-5aefa0797057

Application Notes


Title
Date
Document Category
AN4684: PolarFire DisplayPort Rx Solution with Video Output 19 Dec 2024 Link Application Notes
AN4576: PolarFire DisplayPort Tx Solution with Camera Video Output Application Note 17 Feb 2025 Link Application Notes

Additional Resources


Licensing

Libero® SoC PolarFire Design Suite offers high productivity with its comprehensive, easy-to-learn, and easy-to-adopt development tools for designing with Microchip’s PolarFire FPGAs. The suite integrates industry standard Synopsys Synplify Pro synthesis and Mentor Graphics ModelSim simulation with best-in-class constraints management and debug capabilities.The PolarFire kit is now supported by a free Libero silver license.

Download the latest Libero SoC PolarFire release from Microchip website. Generate your free silver license at Microchip portal.