Note: Actual SPI capture performance is dependent on CPU speed and SPI bus throughput. 24 MHz SPI capture has been tested for typical applications (e.g., captures of a few hundred SPI packets). Depending on user configuration, the maximum achievable capture throughput for continuous streaming applications may be less than 24 MHz.
Non-Intrusive, Real-Time I2C and SPI Bus Monitor
The versatile Beagle™ I2C/SPI Protocol Analyzer (Total Phase TP320121) is the ideal tool for the embedded engineer who is developing an I2C or SPI based product. The Beagle Analyzer provides a high performance bus monitoring solution in a small, portable package. Perfect for engineers in the field and in the lab.
To download software and other documents, please visit: https://www.totalphase.com/downloads#beagle.
For technical support, please visit www.totalphase.com/support and create an account to log a case. If you would like to register your device directly with Total Phase, please email your serial number to myproducts@totalphase.com.
Title
|
|||
---|---|---|---|
Total Phase Data Center User Manual | Download |
Powerful Data Center Software
The Data Center™ Software is a free bus monitoring software that captures and displays I2C and SPI bus data in true real time through the Beagle™ line of hardware protocol analyzers. It is the only protocol analysis software in the industry with true real-time performance and cross-platform support for Windows, Linux, and Mac OS X.
Data Center software features LiveDisplay™, LiveFilter™, and LiveSearch™ technologies that allow developers to easily see, filter, and search bus data as it is being captured in real time. Collaborate easily with colleagues by using the free Data Center software to open a saved capture, even without a Beagle analyzer.
You can download the Control Center Serial Software here: https://www.totalphase.com/products/data-center/