Channels
Maximum Sample Rates
Bandwidth
Trigger
Software
Analog Resolution
Analog Input Range
Supported digital IO
Supported Protocols
What is a Logic Analyzer?
Logic analyzers are great for debugging embedded applications. Theyoperate by sampling a digital input connected to a device under test(DUT) and then displaying the recording on your computer. The SaleaeLogic devices connect to your PC over USB. Just download the software at www.saleae.com. Navigate your data easily and intuitively with Logic's fluid and fullyanimated mouse-driven interface. The Saleae products support decodingfor over 20 different protocols.