We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TSAL0003

SALEAE LOGIC 8 - USB LOGIC ANALYZER


Channels

  • 8 digital inputs, 8 analog inputs (shared with digital channels)

Maximum Sample Rates

  • Digital: 100 MSPS @ 3 channels, 50 MSPS @ 6 channels, 25 MSPS @ 8 channels
  • Analog: 10 MSPS @ 2 channels, 5 MSPS @ 5 channels, 2.5 MSPS @ 8 channels

Bandwidth

  • Digital: 25 MHz square wave when sampling at 100 MSPS
  • Analog: 1 MHz when sampling at 10 MSPS

Trigger

  • Edge or pulse width trigger

Software

  • Cross-platform Windows, Mac, and Linux support

Analog Resolution

  • 10 bits, 4.88 mV per LSB

Analog Input Range

  •  0V to 5V

Supported digital IO

  • 1.8V, 2.5V, 3.3V, 5.0V, RS-232, +12V TTL 

Supported Protocols

  • Serial
  • SPI
  • I2C
  • CAN
  • LIN
  • JTAG
  • MIDI
  • Modbus
  • USB
  • UNI/O
  • And more!

Overview


What is a Logic Analyzer?

Logic analyzers are great for debugging embedded applications. Theyoperate by sampling a digital input connected to a device under test(DUT) and then displaying the recording on your computer. The SaleaeLogic devices connect to your PC over USB. Just download the software at www.saleae.com. Navigate your data easily and intuitively with Logic's fluid and fullyanimated mouse-driven interface. The Saleae products support decodingfor over 20 different protocols.