Part Number: TPG100017-G3

SOFTLOG ICP2COMBO(G3) 8-CHANNEL GANG PROGRAMMER


  • Designed for ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc. used by Microchip, Atmel, SST and others
  • Ultra-fast programming of up to 64 channels simultaneously
  • Built-in opto-relay barrier for target lines
  • Galvanic isolation of control and communication lines
  • LAN, USB and RS-232 interface
  • On-board 32MByte flash memory per channel for non-volatile storage of HEX, configuration and serialization files (6 environments)
  • Multiple serialization schemes: Sequential, random, pseudo-random and user file (1 to 8 bytes, automatic “retlw” or “raw data”)
  • Tests Vdd and Vpp for overload with indication by software
  • Wired remote programming and environment switch: Go/Pass/Fail/Env
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable clock/data speed (500KHz to 10MHz)
  • Programmable Vdd source: ICP2-COMBO(G3) or target
  • Vdd current limit: 250mA per channel
  • Prevents damage to the connected microcontroller in case of power ON and power OFF
  • Dimensions: 215 x 118 x 68mm

Overview


The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

 

    Package Contents
    • Programmer unit
    • Power adapter
    • USB cable
    • RS-232 cable
    • LAN cable (straight)
    • LAN cable (crossed)
    • DIN-48 mating connector - 2 pcs
    • DIN-64 mating connector - 1 pcs
    • USB installation instruction
    • ICP2-COMBO Quick Start instruction