Part Number: TPG100010-G3

SOFTLOG ICP2PORT(G3)-P PORTABLE IN-CIRCUIT PRODUCTION PROGRAMMER


  • Designed for ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc. used by Microchip, Atmel, SST and others
  • On-board 32MB flash memory for non-volatile storage of HEX, configuration and serialization files
  • Standalone operation
  • Counter that limits the number of times a hex file can be programmed
  • Three standalone serialization schemes: Sequential, random and user file (1 to 8 bytes, automatic “retlw”)
  • Vdd and Vpp overload protection
  • Power supply: 3xAA batteries, USB or power adapter
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable clock/data speed (500KHz to 10MHz)
  • Programmable Vdd source (ICP2PORT(G3) or target)
  • Vdd current limit: 100mA (40mA if powered from USB only)
  • Prevents damage to the connected microcontroller in case of power ON and power OFF
  • Dimensions: 145 x 82 x 28mm

Overview


A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

    Package Contents
    • Programmer unit
    • USB cable (A-mini USB)
    • Sub-D 15-pin mating connector
    • USB install instructions
    • Quick start manual