SOFTLOG ICP2GANG(G3)-DS ICSP SECURE PRODUCTION GANG PROGRAMMER | Microchip Technology

Part Number: TPG100006-G3

SOFTLOG ICP2GANG(G3)-DS ICSP SECURE PRODUCTION GANG PROGRAMMER


  • Designed for ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc. used by Microchip, Atmel, SST and others
  • Ultra fast programming of up to 64 channels simultaneously
  • Multiple devices can be connected in a transparent daisy chain configuration
  • On-board 32MByte flash memory per channel for non-volatile storage of HEX (2 environments), configuration and serialization files
  • Multiple serialization schemes: Sequential, random, pseudo-random and user file (1 to 8 bytes, automatic “retlw”)
  • Windows® DLL/Command line functions for automatic programming
  • Secure programming feature including hex file encryption, counter and secure buffer
  • Tests Vdd and Vpp for overload with indication by software
  • Wired remote programming via 3 lines: Go/Pass/Fail
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable clock/data speed (500KHz to 10MHz)
  • Programmable Vdd source: ICP2-GANG(G3) or target
  • Vdd current limit: 250mA per channel
  • Prevents damage to the connected microcontroller in case of power ON and power OFF
  • Dimensions: 195 x 110 x 68mm



Overview


The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2GANG(G3)-DS hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

 

     

    Package Contents
    • Programmer unit
    • Power adapter
    • USB cable
    • RS-232 cable
    • Sub-D 15-pin mating connector - 4 pcs
    • USB install instructions
    • “ICP2-GANG Quick Start” instruction