We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TPG100002

SOFTLOG ICP2-DP PRODUCTION QUALITY IN-CIRCUIT PROGRAMMER


  • Fast programming of Microchip® 8-bit PIC® MCUs and serial EEPROMs
  • Secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files
  • Administrative user can limit how many times a hex file can be programmed
  • Windows® DLL functions and command line interface for automatic programming
  • Supports 4 serialization schemes: sequential, random, pseudo-random, and user file (1 to 8 bytes)
  • 250mA Vdd drive current (40mA if powered from USB only)
  • Tests Vdd and Vpp for overload with indication by software
  • Wired standalone programming via 3 lines (Enter/ Pass/ Fail)
  • Programmable Vdd source (ICP2 or target)
  • Programmable Vdd (2.0 to 5.5V)
  • Programmable Vpp (2.0 to 13.5V)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable clock/data speed (500KHz to 2.5MHz)
  • 1 MByte of on-board flash memory
  • Fully integrated into MPLAB IDE® via plug-in

Overview


This product is marked for phaseout. Please use TPG100002-G3 for new designs.

The Softlog ICP2-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

Note: All technical support and warranty service will be provided by Softlog. You cancontact them at support@softlog.com.

Documentation


Title
Document Id
Softlog Programmers DLL Description Download 4794575c-9cf7-48f5-b4ba-07a29aea4f96
Softlog Programmers User Guide Download 950e389e-27d3-4111-98e6-2a4dbac09d21
Softlog Programmers Family Product Line Download 5e6f995d-73ef-4b34-85f0-ea1ae2f9e43b
Softlog Programmers List of Supported Devices Download e27ce433-71ea-422c-bb2d-28a2d0a33c3b

Additional Resources


Additional Information

Softlog Production Quality In-Circuit Programmers

Softlog production quality programmers can program up to 64 target boards simultaneously, and offer advanced features such as Secure Programming, DLL support, and High Current drive. Softlog has produced production quality programmers since 1998.

  • Cost-effective programmers for high volume production, service, and development
  • Over-current protection circuits protect both programmed devices and the programmer
  • Once all necessary parameters have been set up, quickly and securely duplicate devices in production one-touch programming mode
  • Operate programmers in stand-alone mode with no PC attached
  • DLL functions are suitable for high volume automatic programming (optional)
  • Secure Programming features strong encryption, and can limit the number of devices programmed (optional)
  • Built-in Bootloader allows convenient field firmware upgrades via software
  • Connects to PC with USB or RS-232 interface (ICP2PORT is USB-only)
  • Compatible with Windows® 95/ 98/ 2000/ ME/ XP/ NT/Vista/7



Several Models Available

Several models of Softlog programmers are available. All models program 8-bit devices, including PIC12C, PIC16C, PIC10F, PIC12F, PIC16(L)F, PIC18F, PIC18F(J), and PIC18F(K). The following options are available:

  • Option D – DLL/Command Line Support for control by external programs or batch files
  • Option P – dsPIC/PIC24 Device Support
  • Option S – Security Support for strong encryption and to limit the number of devices programmed
  • Option K – Keeloq Support
  • Option X – PIC32 Support
Microchip P/N  Softlog P/N  Channels   Battery   Drive Capability   DLL/Command Line Support (D)  dsPIC/PIC24 Support (P)  Security Support (S)
TPG100001   ICP2 Normal 
TPG100002  ICP2-DS Normal   Yes  Yes 
TPG100004  ICP2GANG-DP Normal   Yes  Yes 
TPG100005  ICP2GANG Normal  
TPG100006  ICP2GANG-DS Normal   Yes  Yes 
TPG100007  ICP2-DS Normal   Yes  Yes 
TPG100008  ICP2(HC) High 
TPG100009  ICP2PORT Yes  Base 
TPG100010  ICP2PORT-P Yes  Base  Yes 

Note 1: Keeloq Support(K) and PIC32 Support(X) are not available for these models

Note 2: Any support option (D/P/S/K/X) can be activated remotely. Upgrades for secure programming (S) are available from microchipDIRECT. For other options, contact Softlog Systems for details.

Note 3: ICP2 programmers can be powered by USB, or by external power adapter (included). ICP2GANG programmers are powered by external power adapter (included).

Note 4: ICP2PORT programmers can be powered by USB, batteries (3 type AAA), or external power adapter (not included).


Capabilities of High-Current Programmer

The ICP2(HC) model is designed for target boards with high current requirements:

Parameter   Microchip P/N: TPG100001

Softlog P/N: ICP2  
Microchip P/N: TPG100008

Softlog P/N: ICP2(HC)
Supply from USB   Yes (VDD current is limited to 40mA)   Not Available 
VDD current, max   250mA (recommended till 100mA)   1000mA 
VPP capacitive load, max   22nF  100nF 
VPP current, max   25mA  100mA 
Clock current, max   5mA (due to in-series resistor 150Ω)   100mA 
Data current, max   5mA (due to in-series resistor 150Ω)   100mA 



Gang Programmers Can Be Daisy-Chained

ICP2GANG programmers can be daisy-chained together to program up to 64 target devices simultaneously. Only a single USB or RS-232 connection to a PC is required, diagram shown above.


Full Featured GUI Programming Software

Control of ICP2 and ICP2GANG programmers is provided via MPLAB IDE plug-in, or a stand-alone GUI application, screenshot shown above.


Unique Secure Programming Capability

The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER level.

  • The ADMIN level of operation corresponds to the developer or owner of the software.
  • The USER level corresponds to a contract manufacturer or anyone authorized to program devices.

Using the Softlog Integrated Software, the ADMIN initializes the programmer with unique password, ID number and secure buffer. Once initialized, the programmer may be shipped to a contract manufacturer. The ADMIN can update the programmer remotely by sending encrypted files to the USER.

To begin a programming job, the ADMIN uses the Softlog Integrated Software to create an environment file. The environment file includes hex data, configuration info, and one optional piece of information: a counter that specifies the maximum number of successfully programmed devices. The environment file is protected using strong encryption, and can only be decoded by a programmer that has been initialized with the correct password and ID number.

The optional counter of successfully programmed devices is stored in non-volatile memory of the programmer. It can be used to ensure that only an authorized number of devices are programmed from a particular environment file.

The optional secure buffer provides an extra level of security by replacing a portion of the hex data memory image with dummy values. The content of the secure buffer is stored in protected memory within the programmer, and is programmed into the target device after the complete memory image (including dummy data) has been programmed and verified.

Note: Any security protocol or encryption scheme can be broken, if the attacker is sufficiently motivated and has access to the necessary resources and expertise. The Softlog Secure Programming feature is designed to dramatically reduce this risk.

The Secure Programming option can be added to any ICP2 or ICP2GANG programmer, no matter when or where it was purchased: 

Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers (SW500090) 
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers (SW500091)