We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: TP67E34A

300W Wireless Power Transmitter/Receiver


  • Nominal DC Input Voltage, 24V
  • Operating DC Input Voltage Range, 11V-37V
  • Up to 90% Efficiency at 300W Power
  • Foreign Object Detection
  • Input Overvoltage and Undervoltage Protection
  • Overcurrent and Overtemperature Protection
  • Maximum Receiver Output Power is Up to 300W
  • Maximum Receiver Output Current is 8.5A
  • Nominal Receiver Output Voltage is 24V
  • Adjustable Receiver Output Voltage from 12V to 36V

Overview


The 300W Wireless Power Transfer reference design consists of a Power Transmitter and a Power Receiver. The Power Transmitter design is based on the WP300TX01 device and the Power Receiver design is based on the WP300RX01 device. The 300W wireless power reference design implements a proprietary protocol developed from several years of R&D and granted U.S patents in the field of wireless power.

The system operates at more than 90% efficiency at 300W power and a Z-distance of 5-10 mm.

Reference Design Documents: Visit 300W Wireless Power Reference Design WebPage for reference design documents

Do you want a demonstration?

You can request a demonstration. Please contact local sales office in your geography to request a demonstration. Click here to find worldwide network of Sales & Support