TMIK027 - GSM CLICK WITH GSM ANTENNA (RIGHT ANGLE)
Supports GSM/GPRS protocol stack 3GPP
Supports GSM/GPRS 850/900/1800/1900 MHz Quad-band frequency
On-board antenna connector as well as 3.5 mm quadruple earphone/microphone jack
SIM card socket integrated at the bottom side of the board
https://www.microchipdirect.com
No Products Found
Overview
GSM Click is an add-on board in the mikroBUS™ form factor. It is a perfect solution for adding a GSM/GPRS communication layer to your device. It features a Telit GL865-QUAD GSM/GPRS module which supports the GSM/GPRS 850/900/1800/1900 MHz Quad-band frequency. The board contains the TXB0106, a 6-bit bidirectional voltage-level translator, as well as a SIM-card socket. GSM Click communicates with the target microcontroller via seven mikroBUS™ lines RX, TX, INT, PWM, CS, RST and AN. The board can use either 3.3V or 5V of power. The LED diode indicates the presence of the power supply.
Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.
MikroElektronika is a trusted 3rd Party Tool provider
To view this video, please click manage cookies below and accept functional cookies.