Part Number: TMIK025

TMIK025 - DIGI POT CLICK BY MIKROELEKTRONIKA


  • MCP4161 8-bit (256 wiper steps) digital potentiometers
  • Small dimensions, easy to integrate into your prototype devices.
  • WiperLock™ Technology which allows unlimited reprogramming and locking of the wiper setting
  • Low-Power consumption

Overview


DIGIPOT Click is an add-on board in the mikroBUS™ form factor. It features a single-channel, digital potentiometer device (MCP4161) with 8-bit resolution (256 wiper steps) and the industry-standard SPI serial interface. The resistance value of the digital potentiometer goes up to 10 kΩ. This board features outstanding AC/DC characteristics and low-power consumption. It can be used in audio equipment, servo-motor control, battery charging and control, LCD contrast control, programmable filters, and more.

Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.

MikroElektronika is a trusted 3rd Party Tool provider