**For development reference only, not a product for sale**
The ASC-70 compact isolation transformer is our first generation of small desktop transformers with a power rating of 70 VA max. It offers safety isolated short circuit proof AC voltage, current and power ratings for a multitude of applications for daily use in laboratories, schools or workshops. The model supports US and EU input voltage range by providing 12 VAC and 24 VAC unregulated voltage at the output.
Can be used along with Low Voltage PFC Development Board to provide and isolated short circuit proof voltage (12VAC / 24VAC)
This is currently not available for sale on microchipDirect.
For more information, please contact your regional Microchip's sales executive.