MOVI™ SPEECH RECOGNIZER AND VOICE SYNTHESIZER SHIELD FOR ARDUINO
MOVI’s speech recognizer can learn up to 150 full-sentences. It is programmed from the Arduino IDE and does not require additional software or voice sample for training.
MOVI is speaker independent and can recognize any adult voice.
MOVI’s built-in microphone with automatic gain control lets users talk up to 10 feet in a quiet environment. In noisier settings, MOVI’s microphone input can be used with an external microphone.
MOVI’s built in speech synthesizer lets the user carry programmed conversations with the application.
MOVI is privacy friendly: No Internet or PC connection required.
MOVI is compatible with most Arduino compatible boards. Additionally, it can be used with any system with a serial interface via our Open-Source API.
MOVI supports German and Spanish with firmware 1.1.
MOVI does not require any prior speech recognition expertise and will get most users started in a few minutes.
Part Number: Quantity: Price per Unit (in USD): Total Amt:
Overview
MOVI™ (Audeme LLC 865832000204) is an easy to use speech recognizer and voice synthesizer shield for the Arduino and chipKIT platforms. MOVI™ provides an alternative to buttons, remote controls, or cell phones by letting you use full-sentence voice commands for tasks such as turning devices on and off, entering alarm codes, and carrying on programmed conversations with projects.
To view this video, please click manage cookies below and accept functional cookies.