We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TDTTP4000W066C-KIT

PFC 4kW GAN EVALUATION BOARD - TRANSPHORM


  • SuperGaN™ 650 V 35 mΩ GaN FET (TP65H035G4WS)
  • Input voltage: 85VAC to 265VAC, 47Hz to 63Hz
  • Input current: 18Arms; 2000W at 115VAC, 4000W at 230VAC
  • Output voltage: 387VDC ± 5VDC
  • PWM frequency: 66kHz
  • Power factor: >.99 

Overview


The TDTTP4000W066C 4kW bridgeless totem-pole power factor correction (PFC) evaluation board (developed by Transphorm) achieves very high efficiency single-phase AC-DC conversion. Using GaN FETs in the fast-switching leg of the circuit and low-resistance MOSFETs in the slow-switching leg of the circuit results in improved performance and efficiency.

 

The development board integrates Microchip's dsPIC33CK Digital Power PIM with Transphorm’s 4 kW AC-to-DC bridgeless totem pole power factor correction (PFC) evaluation board featuring SuperGaN™, the company’s latest Gen IV GaN technology.

The firmware can be downloaded from the software section below.

TDTTP4000W066C_0v1-KIT is for evaluation purposes only and is available from Transphorm.

 

Software


Title
Date
TDTTP4000W066C 4kW Totem-Pole PFC Firmware Download 02 Apr 2020