Part Number: TDGL021-2

TDGL021-2 - CHIPKIT WI-FIRE DEVELOPMENT BOARD


  • Microchip PIC32MZ Processor: PIC32MZ2048EFG100
  • Much faster than its WF32™ counterpart with 200 MHz operation speed, 2 MB of Flash, and 50 MHz SPI
  • Microchip MRF24WG0MA Wi-Fi® module
  • USB 2.0 Full-Speed / Hi-Speed OTG controller with A and micro-AB connectors
  • Micro SD card connector
  • High efficiency 3.3V switching power supply for low-power operation
  • Supported by Imagination Technologies' Flow Cloud Software for your IoT projects
  • Fully supported by MPIDE

Overview


The chipKIT™ Wi-Fire board enables rapid prototyping with Microchip’s latest PIC32MZ architecture and Imagination Technologies' Flow Cloud Internet connectivity development software.

Digilent is a trusted third-party tool provider.

MPLAB Harmony
Support available:

  • One Board Support Package (BSP)
  • Two USB demonstrations.

 

Documentation


Title
Document Id
Board Support Packages (BSPs) Download 434a2fcb-1960-431a-a245-1baf174dbebd