Part Number: TDGL006

CHIPKIT NETWORK SHIELD


  • Usable with the chipKIT Max32™
  • SMSC LAN8720 10/100 Ethernet PHY
  • RJ45 connector with integral magnetics
  • USB Device and Host Connectors
  • Two MCP2551 CAN Transceivers
  • Two 12-pin header connectors for CAN
  • Two I2C daisy chain connectors
  • 256Kbit I2C EEPROM
  • 32.768 Khz Oscillator
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The chipKIT™ Network Shield is an input/output expansion board designed for use with the chipKIT Max32™. It provides the additional circuitry and connectors to allow the advanced communications features of the PIC32MX795F512L on the Max32 to be utilized.

The Network Shield provides a 10/100 Mbps Ethernet PHY to allow connection to an Ethernet network. It provides the connectors and load switch to support use of the USB 2.0 OTG controller to implement USB device, USB host or OTG operation. It also provides two CAN transceivers and connectors to allow connection to two independent CAN networks. Connectors are provided to allow connection to two of the I2C busses supported by the Max32.

In addition to the communications features, the Network Shield also adds a 256Kbit I2C EEPROM for non-volatile data storage and a 32.768Khz oscillator to allow use of the Real Time Clock/Calendar (RTCC) peripheral in the PIC32 microcontroller.

The Network Shield is designed to the same form factor as the Max32 board.

Documentation


Title
Document Id
chipKIT Network Shield Reference Manual Download 914ef085-bab6-4782-857c-2573e113cf56

Additional Resources


Additional Information

chipKIT Wiki – Get more information, such as getting started with the chipKIT, FAQs, additional hardware, etc. 

chipKIT Forum – Interact with fellow chipKIT designers and Microchip chipKIT experts. 

chipKIT Network Shield – Information direct from Microchip’s Premier 3rd party development tool partner, Digilent