We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: TDGL005

CHIPKIT BASIC I/O SHIELD


  • Usable with either the Uno32™ or the Max32™
  • 256Kbit I2C EEPROM
  • 128x32 pixel OLED graphic display
  • I2C temperature sensor
  • I2C daisy chain connector
  • 4 open drain FET drivers
  • Analog potentiometer
  • 4 push buttons & 4 slide switches
  • 8 discrete LEDs

 

Overview


The chipKIT™ Basic I/O Shield is an input/output expansion board designed for use with chipKIT microcontroller boards such as the Uno32™ and the Max32™.

The Basic I/O Shield is designed to provide a range of input/output devices suitable for beginners learning about microcontrollers and various types of I/O devices, or for use by more advanced user to provide inputs or outputs for their own projects.

The Basic I/O Shield provides simple digital input devices such as switches and buttons, and digital output devices such as discrete LEDs and high current open FET drivers. It provides more advanced devices such as an I2C EEPROM, an I2C temperature sensor, and organic LED graphic display. A potentiometer is also provided for use as an analog input device.

The Basic I/O Shield is designed to the same form factor as the Uno32 and uC32 boards, but is also usable with the Max32 board.

Documentation


Title
Document Id
chipKIT Basic I/O Shield Schematic Download 21ad2f1a-0e8d-4751-a74a-bf1fc3d3fe59
chipKIT Basic I/O Shield Board Reference Manual Download 8ce4f4b8-c930-4de4-b137-73e897415e9f