We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TCAD001

MICROSTICK PLUS DEVELOPMENT BOARD


  • 11 peripherals – from easily programmable peripheral devices to more advanced peripherals
  • No external power supply needed - 3.3V devices are powered by the Microstick board (through I/O pins). Both 3.3V and 5V devices are powered via USB.
  • Compact design - 50 mm x 50 mm [1.97 x 1.97 inches]
  • Free code examples - downloadable from the Microstick Plus website
  • Low cost –for budget-sensitive solutions

Overview


Do you ever wish you could use your Microstick with an out-of-box, ready-to-use ‘breadboard’? Your wish is our command with the Microstick Plus, a cost-effective hardware and software expansion board for Microstick development boards.

If you own the original Microstick (DM330013) or the Microstick II (DM330013-2), you know they provide designers with an easy-to-use, economic development environment for Microchip’s 16- and 32-bit MCUs and DSCs. But, as they are designed for use with a breadboard, they contain only one test LED. With the Microstick Plus, however, you have a collection of 11 ready-to-use peripheral devices: LEDs, buttons, piezo buzzer, potentiometer, analog temperature sensor, capacitive PCB button, clock crystal, reference voltage generator, USB-UART converter, CAN-BUS driver and I/O expander for MCP2200 USB-UART converter.

This little board is the perfect solution for those looking to develop and program quickly on a low-cost, easy-to-use development platform.

Contact US: https://www.microchipdirect.com/contact

Sales and Distribution Channel Partners