Part Number: SW320014-2

SW320014-2 - PIC32 BLUETOOTH SBC AND AAC DECODER AUDIO SOFTWARE SUITE 2


This suite contains projects for USB and Bluetooth audio.

Overview


The Microchip Bluetooth stack for audio streaming with the standard SBC software CODEC plus the “Advanced Audio Coding” AAC software CODEC is provided as a non-modifiable binary file combined with source code for usability. It includes the Advanced Audio Distribution Profile A2DP 1.3, Audio/Video Remote Control Profile AVRCP 1.5, Serial Port Profile SPP 1.2 and Service Discovery Protocol SDP 1.1. This binary code is combined with source code for operation on the PIC32 Bluetooth Audio Development Kit DV320032. An SBC CODEC only version of this code is also available on microchipDirect SW320014-1.

See the Bluetooth Audio Development Kit Reference Guide below for usage details.

For more information on PIC32 Bluetooth Audio Software Suites

Documentation


Title
Document Id
PIC32 Bluetooth ADK Demos Download 8744cf83-1a2d-49b6-b3b5-f949038a47bc
PIC32 Bluetooth Audio Demos Readme Download 5081362c-8ac6-406d-b379-0d0bbf94e724
PIC32 Bluetooth Audio Development Kit Reference Guide Download 9e457632-7093-4cd0-9634-8ed0a53439db