We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: SW006029-SUB

MPLAB® XC Unified Subscription License


  • The MPLAB®  XC Unified Subscription License unlocks the full potential, performance, and all available optimizations for MPLAB XC8, XC16, XC32, and XC-DSC compilers.
  • Gain access to unlimited PRO-level optimizations for all versions of MPLAB XC compilers.
  • Achieve significant reductions in code size and enhance speed, benefiting your designs.
  • One user per license.
  • License is node-locked to one workstation.
  • Automated renewal every month using MPLAB X IDE.
  • Requires MPLAB X IDE version 6.15 and later.
  • No HPA required.

Overview


The MPLAB®  XC Unified Subscription License unlocks the full potential, performance, and all available optimizations for MPLAB XC8, XC16, XC32, and XC-DSC compilers by providing monthly updates through a subscription. This license also allows unlimited compiler updates without the need for High Priority Access (HPA).

The subscription license is available as a download only, installed on a workstation, and will be renewed every month through an internet connection. This is a monthly subscription license and cannot be purchased in advance by buying multiples at one time (i.e., buying 12 licenses does not equal one year). Purchasing multiples at one time will result in multiple licenses being active every month. 

For a complete list of documentation, please visit the MPLAB XC Compilers page here.

For license related documentation, please visit here.

Package Contents

Available as Download Only  

System Requirements

MPLAB X IDE version v6.15 and later.

The MPLAB XC Compilers and their licensing software are designed to work with multiple operating systems and require 64-bit versions of the following:

  • Microsoft Windows® 10 or later
  • macOS® 
  • Linux®