Part Number: SW006024-2N

MPLAB XC-DSC PRO Compiler (Network Server License)


  • Support for dsPIC® DSCs 
  • Maximizes code optimizations to reduce code size and make it more efficient
  • Intended to have multiple users and can be installed on a network 
  • Restricted to use by one user at a time. The license is available to the other users one hour after an execution takes place. 
  • Great for use by global companies with multiple design centers 
  • Has a loan-out feature so that a license can be run like node locked/workstation license for a specific amount of time (one month maximum on loan out) 
  • Use it with software containers in a Continuous Integration and Continuous Deployment (CI/CD) type environment
     
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The MPLAB® XC-DSC is a full-featured, optimizing ANSI C compiler designed for dsPIC® Digital Signal Controllers (DSCs). This compiler integrates into Microchips MPLAB X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows®, Linux® and MacOS®.

A network server license is a shared license. It allows one person to compile at a time. Once used, the license remains captured by that person for 60 minutes, during which no one else can use it. If that person compiles again, the 60 minutes starts over.
The license is not compatible with virtual machines. To use this license with a virtual machine, see SW006021-VM. For the single-user, workstation license, see SW006024-2.

The MPLAB XC-DSC Compiler also comes with 12 months of High Priority Access, a maintenance subscription providing web access to new version releases and priority technical support for the compiler.

Download a Network Server Installer here.

For a complete list of documentation, please visit the MPLAB XC Compilers page here.
 

Package Contents

Available as Downloadable software or Hard Copy

Hard copy includes license with activation instructions
 

System Requirements

MPLAB X IDE version v6.15 and later with XC-DSC plugin
The MPLAB XC-DSC C Compiler and its licensing software are designed to work with multiple operating systems, requires 64-bit versions of the following:

  • Microsoft Windows® 10 or later
  • MacOS® 
  • Linux®