We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: SW006024-2

MPLAB XC-DSC PRO Compiler (Workstation License)


  • Support for dsPIC® DSCs
  • Maximizes code optimizations to reduce code size and make it more efficient.
  • Designed for use by a single user
  • Can be installed on up to three workstations, including desktops and laptops.
  • Workstation licenses are not intended for virtual machine build environments.
  • For virtual machine support, consider our network/site license or virtual machine add-on license.

Overview


The MPLAB® XC-DSC C Compiler is a comprehensive and optimizing ANSI C compiler designed for dsPIC® Digital Signal Controllers (DSCs). This compiler is fully integrated into Microchip's MPLAB® X IDE, compatible with all Microchip debuggers and emulators, and can be run on Windows®, Linux®, and MacOS®. The MPLAB XC-DSC PRO Workstation license unlocks the full potential and performance of all possible optimizations. Additionally, the MPLAB XC-DSC compiler includes 12 months of High Priority Access, a maintenance subscription that provides web access to new version releases. Please note that Workstation licenses are not intended for virtual machine build environments. For virtual machine support, please consider the network/site license and virtual machine add-on license.

For a complete list of documentation, please visit the MPLAB XC Compilers page here.

For license related documentation, please visit here.

 

Package Contents

Available as Downloadable Software or Hard Copy

Hard copy includes license with activation instructions

System Requirements

MPLAB X IDE version v6.15 and later with XC-DSC plugin.

The MPLAB XC-DSC C Compiler and its licensing software are designed to work with multiple operating systems, requires 64-bit versions of the following:

  • Microsoft Windows® 10 or later
  • MacOS®
  • Linux®