We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: SW006022-SUB

MPLAB XC16 PRO COMPILER SUBSCRIPTION LICENSE


The requirements and features are:

  • One user per license
  • Support for the PIC24 MCUs
  • License is tied to one workstation at a time
  • Requires MPLAB X IDE version 3.15 and later for automated renewal
  • Includes unlimited updates to new compiler versions without the need for HPA
  • Requires an internet connection for automatic renewal
    • License files are loaded automatically through MPLAB X IDE every month while the subscription is active
  • License begins at purchase, not download and activation

 

Overview


MPLAB® XC Compilers produce highly optimized code. Subscription licenses unlock PRO-level optimizations, which produce the best execution speed and code size for all PIC® microcontrollers (MCUs) along with the best in compiler features.

  • While XC16 compiler will maintain support for the dsPIC30F, dsPIC33F, dsPIC33E and dsPIC33C DSCs, we encourage customers to migrate to the XC-DSC compiler for any new projects with the dsPIC33 DSCs. Use XC-16 for any new projects using the PIC24 MCUs

The MPLAB XC16 PRO Subscription License is charged on a monthly basis, providing 16-bit designers the ability to make use of the most features and best code optimization only when needed in the design cycle. Subscribers will also have the ability to use any version MPLAB XC16 Microchip compiler at any time, without the need for an active Microchip MPLAB XC High Priority Access (HPA) maintenance subscription. Unlike most software subscription solutions, the license is not cloud-based, providing designers the additional flexibility of using the license offline.

The subscription license is available as a download only, installed on a workstation and the license will be renewed every month by through internet connection.

This is a monthly subscription license and cannot be purchased in advance by buying multiples at one time (i.e. buying 12 licenses does not equal one year). Buying multiples at one time will result in multiple licenses being active every month.

For complete information, including downloads and full documentation, go to: MPLAB XC Compilers

Package Contents

None. Download only.

System Requirements

MPLAB X IDE version 3.15 and later, plus an internet connection for automated renewal.

Node Locked License does not support Virtual Machines.

Only Network Server and Site licenses support virtual machines with a VM-addon license.