**For development reference only, not a product for sale**
The Residential Solar Breaker Reference Design combines two functionalities: a relay driver using the HV9901 and a power monitor using the MCP39F511A. It uses the HV9901 to drive a relay which enables the user to connect/disconnect the solar inverter from the grid connection. The MCP39F511A allows the user to monitor the real time power (both active and reactive) from the solar inverter. The power monitoring stage uses the Power Monitor Utility software for measurement through a USB connection to the board. The Power Monitor Utility software is used to calibrate and monitor the system. The software offers an automatic step-by-step calibration process that can be used to quickly calibrate power meters.
Application Features:
Reference Design Features:
The key microchip components on the reference design are as follows:
Microchip has developed the Residential Solar Breaker Reference Design featuring the HV9901, as an example reference breaker solution for single phase residential solar installations. All the Reference Design components, including the HV9901, are rated to 125°C, a critical feature for these systems as they are required to operate in the high temperature environment of the solar panel. This higher rating helps to ensure long operating life of these systems in this harsh environment. The energy tracking is supported by MCP39F511A. Power monitoring in solar installations provides multiple benefits to the customer like fault monitoring to detect a faulty inverter or panel which could cause hazardous situations and alerts in case of drop in performance. Provision for additional safety and robustness comes from the ability to install the MCP9701, which can be used to adjust the performance due to over temperature conditions (like disconnecting the inverter from the load in case of excessive temperature.)
For additional details and design files please visit the reference design page.