SOIC
MSOP
TSSOP
DIP
Pull-up resistor
Pull-down resistor
In-line resistor
Loading capacitor
This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the board, to allow simple circuits to be implemented.
This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the board, to allow simple circuits to be implemented.
Product |
Title |
Product |
Title |
---|---|---|---|
MCP47CMD01 | 8-Bit Single Output DAC w/MTP and I2C™ | MCP47CMD01 | 8-Bit Single Output DAC w/MTP and I2C™ |