We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: SILICON-SCULPTOR_4

SILICON-SCULPTOR 4


Silicon Sculptor 4 Features

  • RoHS Compliant
  • Universal Microchip socket adapters
  • Allows self-test to test its own hardware
  • STAPL support for supported devices
  • Overcurrent shutdown
  • Power failure shutdown
  • ESD protection
  • ESD wrist straps with banana jacks (included as standarad)

Overview


Silicon Sculptor 4 CE-compliant production device programmer which works along with Silicon Sculptor adapter modules to program the FPGA devices. With 2 GB of internal memory, Silicon Sculptor 4 allows concurrent programming of large parts without performance degradation.

Much like expensive IC testers, the programmer uses high-speed bipolar analog pin drivers with microstrip transmission lines to deliver 800 ps rise times at the programming socket, without overshoot or ground bounce. Each programmer has 240 pin drivers’ standard to allow complete continuity and functionality testing is available on every pin before programming begins, saving time and money, and eliminating frustration

Silicon Sculptor is a powerful programming tool for SmartFusion® 2IGLOO® 2IGLOOFusionSmartFusion®ProASIC® 3Axcelerator, MXRTAX-SSX-A and RTSX-S FPGAs. This programmer is used along with Sillicon Scultptor adaptor modules that are package-specific and dependent on the product family.

The SM48DB module is used for verification of calibration of Silicon Sculptor 4 and it is being sold separately.

Software

To work with Silicon Sculptor 4 programmer you need Silicon Sculptor Programming tool.

Documentation


Title
Document Id
ProASIC Daisy-Chain Programming Download b8635380-15d9-45e1-8068-14e775f8cc71
Silicon Sculptor 4 Quick Start Guide Download 4bbee59d-a9df-4134-b731-411b42e0977c
Silicon-Sculptor_4_Statement_of_Volatility_(SoV) Download c93824fe-b936-42cc-bdd0-0ab33d528981
SILICON-SCULPTOR 4_ CE Document Download d4fe50e2-9643-4962-9cc4-f276eeebc344

Application Notes


Title
Date
Document Category
AC316: High-Volume Flash Programming Guide 28 Apr 2005 Application Notes
HB: Programming Flash Devices 29 Sep 2005 Application Notes

Additional Resources


Device Support 

Refer to the document below for the list of devices supported by each family of programmers.

Microchip FPGA Programming options.

In-House Programming

An optional In-House Programming (IHP) service is available if you are purchasing Microchip devices in volume. Contact Microchip for more information.

Note: The Silicon Sculptor 4 programmer has nonvolatile memory. See Technical Specifications for detailed information. 

 
Package Carrier: Box