We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: RTPF-DEV-KIT

RT PolarFire Development kit


HW Features:

  • RTPFDEV-KIT-CB-1 includes one RTPF500T-1CB1509PROTO FPGA
  • DDR3 x 72 DIMM connector
  • 1GB QSPI Flash Memory
  • 1GB SPI Flash Memory and SPI Flash Daughter Board Connector
  • Two High Pin Count (HPC) FMC1 and FMC2 Connectors
  • VSC8541RT with an RJ45 connector for 10/100/1000 Mbps Ethernet
  • USB to UART Interfaces
  • Expansion interfaces – PMOD and Bread board connectors
  • One pair SMA connectors for testing of the full-duplex SERDES channel
  • USB-JTAG FlashPro6 Programmer 
  • Fabric JTAG Header and SPI DB Connector
  • Dual in-line package (DIP) switches for user application
  • Push-button switches and LEDs for demo purposes
  • I2C Interface 

Overview


RT PolarFire Dev Kit – Provides platform to customers for developing and evaluating Control, DSP, AI/ML, and Image Processing applications along with high speed serial connectivity and bus interfaces using Microchip’s latest radiation tolerant RT PolarFire FPGAs. The development board features a RTPF 500 device offering 481,000 logic elements, 33 Mbits of embedded SRAM, 1480 DSP blocks, and 24 lanes of 10 Gbps transceivers in a ceramic package with 1,509 pins.

Ordering information

Part Number

Description                                                                                                          

RTPF-DEV-KIT-CB-1

RT PolarFire Development Kit with one “-1” speed grade (15% faster than standard speed) RTPF500 PROTO device in 1509-pin, Ceramic Ball Grid Array (CBGA) package
Package Contents
  • 1 RT PolarFire Development Board 
  • 2 Micro AB CONN Cable
  • 1 Ethernet Cable
  • 1 12 V, 5A AC Adapter
  • 1 12V POWER CORD
  • 1 Quickstart Card

Please Note: a Libero SoC Design Software Platinum license is required to use the RTPF500T device which must be purchased and is not included with the kit.

Documentation


Title
Document Id
RT PolarFire Dev KIT Board Files Download 96892981-8efe-4ed9-b145-1d130ed044a2
RT-PolarFire-dev-kit_RTPF-DEV-KIT_Schematics Download f9005aa8-be4a-4fdd-bee4-f60a3f7e935f
Radiation-Tolerant PolarFire Development Kit User Guide Download 98c977da-814f-4288-aebe-b88217b2e2ac
RTPF-DEV-KIT Quickstart Card Download d8a5a352-82bd-415f-a109-ad1e90069c02

Additional Resources


Ordering

Part Number

Description

RTPF-DEV-KIT-CB-1

RT PolarFire Development Kit with one “-1” speed grade (15% faster than standard speed) RTPF500 PROTO device in 1509-pin, Ceramic Ball Grid Array (CBGA) package

Licensing

Please Note: a Libero SoC Design Software Platinum license is required to use the RTPF500T device which must be purchased and is not included with the kit.