We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: RN-52-EK

RN52 BLUETOOTH AUDIO EVALUATION KIT


  • Based on the RN52 Bluetooth audio module
  • Demonstrates key features of the RN52 module for embedded systems
  • Allows designers to develop prototypes and proof of concept
  • Dual channel audio output and input available in analog and digital formats
  • Provides interface to external devices
  • USB port to supply power and access to command interface
  • Built-in amplifier for stereo audio output and 6 function buttons
  • Additional support for codecs such as aptX®, AAC, MP3, and others

Supported Bluetooth Profiles:

  • A2DP stereo audio (sink mode, SBC codec)
  • AVRCP media player remote control
  • HFP/HSP can accept a phone call from mobile phone
  • SPP allows serial data over UART
  • iAP Profile discovery

Overview


The RN-52-EK is an evaluation kit for the RN52, a fully certified Bluetooth version 3.0 audio module, and fully compatible with Bluetooth version 2.1 + EDR.  It demonstrates the key features of the RN52 allowing designers to quickly and easily evaluate and develop prototypes.

This kit contains rechargeable speakers and a microphone.

Package Contents
  • RN52 Evaluation Board
  • 2 Mini-USB speakers
  • Microphone
  • USB cable

 

Documentation


Title
Document Id
RN52 Bluetooth Audio Module Data Sheet Download 95f05e11-de23-4c54-bcde-eac891d09ce2
RN-52-EK User Guide Download 4c56e166-37b4-4a73-aef1-eb01eea0be2c