Part Number: RN-4678-PICtail

RN4678 BLUETOOTH 4.2 DUAL MODE PICTAIL/PICTAIL PLUS DAUGHTER BOARD


  • Easy to use development board with on-board  Bluetooth 4.2 stack
  • Class 2 transmitter, +2dBM typical
  • Transparent serial data connection over Bluetooth Classic Serial Port Profile (SPP) and Bluetooth Low Energy transparent serial data service
  • Automatic configuration mode for quick setup (default)
  • Manual configuration mode where MCU can access configuration settings
  • Embedded MCP2200 USB-UART converter, no need for extra converter board or cable
  • Integrated programming interface to update firmware and configuration settings

 

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


RN4678 PICtail™ / PICtail Plus Board provides rapid prototyping and developing for Bluetooth data applications for Classic SPP or Bluetooth Low Energy.  It can be powered via USB host or external battery.  The RN-4678-PICtail utilizes the RN4678 module, a fully-certified Bluetooth 4.2 dual mode RF module supporting Bluetooth Classic SPP (Serial Port Profile) and Bluetooth Low Energy (BLE), to provide a Bluetooth serial data connection.  The RN-4678-PICtail provides a USB to UART converter allowing a flexible interface to the host PC, a PC terminal utility, and Smartphone Apps to drive both classic SPP and BLE data connections.

Package Contents
  • RN4678 Bluetooth Dual Mode PICtail™ / PICtail Plus Board
  • Mini-USB cable

Documentation


Title
Document Id
RN4678 PICtail™/PICtail Plus Daughter Board User’s Guide Download dc68d7a4-6b23-4bc1-9ee5-fc45a198b990
RN4678 Sell Sheet Download 69073c7a-2577-42ac-88a1-1a1772a2a8a0

Software


Title
Date
RN4678 Firmware & Software Tools v1.00 Download 12 Apr 2017
RN4678 Firmware v1.22 Download 14 May 2021
RN4678 Firmware v1.23 Download 01 Sep 2021
RN4678 Firmware v1.13 Download 27 Jun 2019
RN4678 Firmware v1.11 Download 26 Sep 2017