We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: RN-41-EK

RN-41 BLUETOOTH EVALUATION KIT


  • Evaluation board with USB interface
  • Fully certified Bluetooth 2.1 + EDR/2.1/2.0/1.1 module
  • Low power (8-30 mA connected, 2 mA idle)
  • Embedded Bluetooth stack profiles included (requires no host stack): GAP, SDP, RFCOMM and L2CAP, with SPP, HID, and DUN profiles
  • Supports various modes including HCI and SPP/DUN
  • FCC, IC, CE certified, RoHS compliant

Overview


The RN-41-EK is a fully certified Class 1 Bluetooth evaluation kit for the RN41 module.  It has the flexibility to connect directly to a PC via a standard USB interface or to embedded processors through the TTL UART interface.  The status LEDs, switches, and signal headers enable rapid prototyping and integration into existing systems.

Package Contents
  • RN41 Evaluation board
  • USB cable

Documentation


Title
Document Id
RN41/42 Evaluation Kit User's Guide Download a2f209b1-bc86-407d-a8ae-8d1e159e34f0

Application Notes


Title
Date
Document Category
Classic Bluetooth Communication Using Microchip RN41/42 Module and 8-bit PIC Microcontroller 13 Jul 2016 Link Application Notes