The RN4020 PICtail / PICtail Plus Board is a Bluetooth® Low Energy demonstration board that showcases the Microchip RN4020 module, a fully-certified Bluetooth Version 4.0 Low Energy module for designers who want to easily add low power wireless capability to their products. This flexible development board includes the RN4020 paired with an eXtreme Low Power PIC18F25K50 microcontroller.
This convenient development board includes a USB to UART interface for plug-and-play capability. The high-speed UART interface and the General Purpose Input Output (GPIO) ports are available on the RN4020 module to configure, control and transfer data. The RN-4020-PICtail also includes PICtail and PICtail Plus interfaces for connecting to Microchip development boards. The on-board PIC18 microcontroller can be custom programmed via the available PICkit serial programmer / debugger interface. The board also includes on-board connection and data status LEDs enabling rapid prototyping and fast time to market.
Title
|
Date
|
Document Category
|
|
---|---|---|---|
Bluetooth Smart Communication Using Microchip RN4020 | 11 Apr 2017 | Link | Application Notes |
Title
|
Date
|
||
---|---|---|---|
MLDP Demo for Android | Download | 10 Feb 2015 | |
RN4020 PICtail Design Package | Download | 04 Sep 2014 | |
Android Explorer 16 RN4020 PICtail Demo Code | Download | 07 Aug 2014 | |
RN4020 PICtail - PIC18 USB-UART Firmware HEX | Download | 22 Jul 2014 | |
RN4020 PICtail - PIC32 USB STK Demo | Download | 22 Jul 2014 | |
RN4020 PICtail - PIC18 USB-UART Firmware | Download | 22 Jul 2014 | |
RN4020 PICtail Plus Daughter Board Serial Port Driver | Download | 02 Jul 2014 | |
RN4020 Android App Demo | Download | 01 Jul 2014 |