We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: RN-2483-PICTAIL

RN2483 LORA® TECHNOLOGY PICTAIL™/PICTAIL PLUS DAUGHTER BOARD


  • Microchip RN2483 Low-Power Long Range, LoRa® Technology Transceiver Module
  • SMA connector for 433 MHz band
  • SMA connector for 868 MHz band
  • Solder pads around the module for GPIOs, power pins and communication signals
  • Supply Current measurement points
  • On-board LDO
  • UART traffic LEDs
  • ICSP header to program the on-board PIC18 MCU
  • USB connector
  • PICtail connection interface
  • PICtail Plus connection interface
  • PIC18 MCU for custom functions

Overview


The RN2483 LoRa® Technology PICtail™/PICtail Plus Daughter Board is a development board that showcases the Microchip RN2483 Low-Power Long Range, LoRa® Technology Transceiver Module.

Development of a LoRa system with the RN2483 connected to Microchip’s PIC MCU line is possible on PIC18 Explorer boards via the 28-pin PICtail connector, or on Explorer 16 boards using the 30-pin card edge PICtail Plus connector.

The PICtail board also has an on-board PIC18 MCU available for custom user functions. It is pre-programmed to provide a simple USB-to-UART serial bridge enabling easy serial connection. Demonstration of the RN2483 is performed by plugging the daughter board into a USB port of a PC. The USB port powers the daughter board and enables the user to communicate using the RN2483’s simple ASCII command interface.


Package Contents
  • RN2483 LoRa® Technology PICtail™/PICtail Plus Daughter Board
  • USB Cable
  • 433 MHz antenna
  • 868 MHz antenna

Documentation


Title
Document Id
RN2483/RN2903 PICtail Gerber Files Download faae5d00-2628-41b3-90d4-59905094a561
RN2483 LoRa Technology PICtail/PICtail Plus Daughter Board User's Guide Download cf0be4ad-ad68-4ac8-b6b4-ce3ee27824da