We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: PL485-EK

PL485 EVALUATION KIT


  • PL485 EK is designed to be directly connected to low voltage DC power railsThe kit can be connected to AC mains by means of PLC-AC-Coupler accessory from Microchip (see “Related Tools” tab)
  • PL485-EK implements a coupling circuit optimized for the band 95 to 125kHz, compliant with CENELEC standard EN50065
  • This EK can be modified to transmit in other frequency ranges below 500kHz, please check our Application Notes.
  • PL485-EK is provided by default with “PLC&Go” example for basic point-to-multipoint connectivity
  • Ready to use G3-PLC firmware for CENELEC-B profile can be downloaded from this website
  • mikroBUS™ and XPLAINED-PRO connectors available
  • On board Embedded Debugger enables:
    • Programming and debugging
    • Virtual COM port (CDC)
    • Bicolor status LED

Overview


PL485-EK is an evaluation kit for the PL485, a programmable System On Chip (SOC) for narrow-band Power Line Communication (PLC) from Microchip. PL485 is a highly integrated PLC device which requires reduced PCB area and simplifies the design layout.

PL485-EK has been designed to be directly connected to low-voltage DC power rails covering the frequency range 95 .. 125kHz, as an example for industrial low-range applications. The kit can be coupled to the AC mains by means of Microchip accessory PLC-AC-Coupler. The kit can be also modified to address additional frequency bands following Microchip reference designs and design recommendations.

Documentation


Title
Document Id
PL485-EK Design Documentation Download 2fb2d7cf-50a6-4662-9993-6ddcf1a53f43
PL485 Datasheet Download b76471a2-37a5-4188-8b63-6a0df66ed3a9
PL485-EK Quick Start Guide Download 6b4b844a-355c-423d-bad6-02d4d71605c8
PL485-EK User's Guide Download 55f87831-339c-4ef8-881f-deec48b439dc
PL360 Datasheet Download daaf35fd-3578-4684-826a-655250eeac43

Application Notes


Title
Date
Document Category
Using PL485 to Implement a Fully Featured G3-PLC/PRIME Modem 12 May 2020 Link Application Notes
PLC and Go 01 Apr 2020 Link Application Notes

Software


Title
Date
G3 Stack 10 May 2024 Link