Part Number: PKSERIAL-SPI1

PICKIT SERIAL SPI DEMO BOARD


  • Seven unique devices with SPI interfaces
  • Test points on the SPI bus and most of the devices
  • Connector for directly connecting to an SPI bus or PICkit Serial Analyzer

Overview


The PICkit™ Serial SPI Demo Board was designed to easily connect to the PICkit Serial Analyzer (DV164122). The PICkit Serial Analyzer provides the SPI master mode serial communications and power for the PICkit™ Serial SPI Demo Board. The devices on the demo board operate in the SPI slave mode and can easily be connected to virtually any demo or development board by connecting the communications lines to connector P1.

Package Contents
The PICkit™ Serial SPI Demo Board was designed to easily connect to the PICkit Serial Analyzer (DV164122). The PICkit Serial Analyzer provides the SPI master mode serial communications and power for the PICkit™ Serial SPI Demo Board. The devices on the demo board operate in the SPI slave mode and can easily be connected to virtually any demo or development board by connecting the communications lines to connector P1.

Documentation


Title
Document Id
PKSERIAL-SPI1 BOM Download c8451a6d-2780-4b86-a578-1db5eec0b9d0
PKSERIAL-SPI1 Gerbers V2 Download 88273400-2c37-450c-a853-1ad8dfafb83d
PICkit Serial SPI Demo Board User's Guide Download db5e9f8e-134d-4c0c-b4f5-35c832e08f65