We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: PIC16F690DM-PCTLHS

HUMIDITY SENSOR PICTAIL DEMO BOARD


  • Simple interface to a PC using the PICkit™ 1 Flash Starter Kit
  • GUI program displays capacitance and Relative Humidity results
  • Can program the on-board PIC16F690
  • Sockets for inserting radial leaded capacitors
    • User selected capacitance range
    • Test points to monitor circuit’s operation
    • ICSP™ connection gives alternative for programming the on-board PIC16F690:
  • PICkit™ 2 Microcontroller Programmer
  • MPLAB® ICD 2
  • Overview


    This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

    The board can also measure small capacitors in different ranges of values using a dual slope integration method. The board can be modified, if desired, to achieve better measurement resolution.

    Package Contents
    This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

    The board can also measure small capacitors in different ranges of values using a dual slope integration method. The board can be modified, if desired, to achieve better measurement resolution.

    System Requirements

     

     Supported Operating Systems: Other Requirements: 
    •  Windows 98 SE®
    •  4 MB available on PC’s hard drive
    •  Windows Me
    •  Available USB port
    •  Windows 2000
     
    •  Windows XP
     

     

    Documentation


    Title
    Document Id
    Humidity Sensor PICtail Demo Board Gerbers Download 599dddbc-2390-4ef6-ac06-0f80dac52fb7
    Humidity Sensor PICtail(TM) Demo Board User's Guide Download aa2b5c1a-f2a5-4d09-8051-4362ca8aba3b

    Application Notes


    Title
    Date
    Document Category
    Detecting Small Capacitive Sensors Using the MCP6291 and PIC16F690 Devices 13 Apr 2006 Link Application Notes

    Software


    Title
    Date
    Humidity Sensor PICtail Demo Board PC GUI Software and Source Code Download 10 Feb 2006
    Humidity Sensor PICtail Demo Board Firmware Download 10 Feb 2006

    Additional Resources


    Companion Tool

    • PICkit™ 1 Flash Starter Kit