Part Number: PIC16F1508 DALI Dimmable Fluorescent Ballast POC

PIC16F1508 DALI DIMMABLE FLUORESCENT BALLAST (PROOF OF CONCEPT)


Design Highlights:

Rapid Start Intelligent Fluorescent Ballast

  • Universal input 1st stage peak current mode boost supply
  • Resonant LCC inverter for lamp drive
  • 120 VAC – 240 VAC Input
    • Single hardware platform
    • Firmware based configuration
  • Active Power Factor Correction (PFC)
    • 0.95 or better (0.98 at full load)


PIC16F1508 Controlled Topology

  • Core Independent Peripheral Integration
    • 5-bit DAC
    • Configurable Logic Cell (CLC)
    • PWM
    • Numerically Controlled Oscillator (NCO)
    • Comparators

DALI Communications

Smooth digital dimming control via NCO linear frequency control

  • Analog input or serial e.g. DALI communications

MCP1416 FET Driver

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


.