Part Number: PD70224EVB-wAuxPwr

PD WITH PD70210A PD70224


  • Featuring PD70210A and PD70224
  • PD70210A IEEE 802.3af/at/Dual-AT/POH standard compliant
  • PD70224 IEEE 802.3af/at/bt/Dual-AT/POH standard compliant
  • 95W max power Wall adaptor support
  • Designed to support data and spare current using a single PD70210A device
  • Data and power in RJ45 connector
  • Output voltage connector
  • Wall adapter connector
  • On board LED indicators: 2,3,4 and 6-events
  • Evaluation board working temperature: 0°C to +70°C
  • RoHS compliant

Overview


The PD70224EVB with auxiliary power evaluation board provides designers with the environment needed for evaluating the performance and implementation of PD applications based on PD70224 and PD70210A devices. The board uses a single PD device, PD70210AILD, to support the detection, class, and power supplying phases on the 2/4 pairs of the Cat5 cable. EVB supports a standard Twin HDBaseT interface and compatible to IEEE802.3AT Type 2 interface. This version features the PD70210A which has a wall adapter pin (WA_EN) for adapter priority.

Documentation


Title
Document Id
PD70224EVB-wAuxPwr Design Files Download fb062f1e-e863-472c-8f4b-404e082f459a
PD70224 and PD70210/A User Guide Download 0855ac9c-ae5a-4d83-a008-58d3f31e4c05