We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: PD-IM-7618T4H

PSE BT WITH PD69210 PD69208T4


  • Featuring 2x PD69208T4, PD69210
  • IEEE 802.3af/at/bt Type 4 standard compliant
  • Eight 4-pair 90W ports
  • LED stream
  • UART / USB host interface
  • Two gangs (each contains 4 RJ45 connectors)
  • Switch domain isolated from PoE domain
  • Switch domain USB interface
  • PoE controller manual reset
  • LED status indication for all ports (LED stream)
  • Requires single power source only
  • 0°C to 40°C working temperature
  • RoHS compliant

Overview


The PD-IM-7618T4H evaluation board is developed based on two PD69208T4 PSE managers and PD69210 controller, and demonstrates the operation of an eight 4-pair port system. The evaluation system provides designers with the required environment to evaluate the performance and implementation of two PD69208T4 (eight 4-pair ports) PoE managers and PD69210 PoE controller. The included firmware demonstrates 4-pair operation. The evaluation board enables PoE designers to evaluate Microchip's PoE solution with flexibility and easy configuration.

For the latest PoE FW available, please visit Microchip Software Libraries.

Documentation


Title
Document Id
PD-IM-7618T4H Design Files Download 4bb03b68-de18-423e-a7ea-6e437b0dd527
PD-IM-7618T4H and PD-IM-7618T4 User Guide Download 7059875a-24a4-468b-a9bf-a3f17b7e13b5