We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: PD-IM-7608M-2

PD-PSE WITH PD69200 PD69208M


  • Featuring PD69208M, PD69200, PD70224, PD70211
  • IEEE 802.3af/at/bt/PoH standard compliant
  • 8 ports
  • Supporting 8 x 30W / 4 x 60W ports
  • LED stream
  • UART / USB host interface
  • 8 RJ45 PoE output ports
  • 2 RJ45 PoE input ports + 1 Aux DC Input
  • Switch domain isolated from PoE domain
  • Switch domain USB interface
  • PoE controller manual reset
  • Option for external power supply
  • 0°C to 40°C working temperature
  • RoHS compliant

Overview


PD-IM-7608M-2 evaluation board is developed based on PD69208M PSE manager, PD69200 PSE Controller, PD70224 ideal diode bridge and PD70211 PD IC. It provides a dual input PD-PSE system, each PD supports up to 60 watt with additional support of AUX DC input. The AUX input gets priority in supplying the load and when it is connected to the application the PD inputs are acting as backup power in case that the AUX is disconnected. When powering from two PD inputs, a current sharing mechanism is activated in order to share the current between the inputs. In this case (of feeding from two PD inputs), the overall system power is twice the lower Type PD.The evaluation board provides designers with an environment needed for evaluating the performance and implementation of PD-PSE applications.

For the latest PoE FW available, please visit Microchip Software Libraries.

Documentation


Title
Document Id
PD69208M-and-PD69200 Datasheet Download 70b9b30c-a177-4018-a712-345dc8d3ca39