The PD-IM-7604-4T4H evaluation board is developed based on PD69208T4, PD69204T4 and PD69200 chipsets, and demonstrates the operation of four 4-pair ports and four 2-pair ports systems.The evaluation system provides designers with the required environment to evaluate the performance and implementation of PD69204T4 (four ports) and PD69208T4 (eight ports) PoE managers and PD69200 PoE controller.The evaluation board enables PoE designers to evaluate Microchip's PoE solution with flexibility and easy configuration.
For the latest PoE FW available, please visit Microchip Software Libraries.