We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: PD-IM-7604-4MH

PSE BT WITH PD69200 PD69208M


  • Featuring PD69208M, PD69200
  • IEEE 802.3af/at/bt Type 3 standard compliant
  • 4 x 2-pair + 4 x 4-pair Type3 ports
  • Supporting 4 x 30W + 4 x 60W ports
  • LED Stream
  • UART / USB host interface
  • Two gangs (each contains 4 RJ45 connectors)
  • Switch domain isolated from PoE domain
  • Switch domain USB interface
  • PoE controller manual reset
  • LED status indication for all ports (LED stream)
  • Requires single power source only
  • 0°C to 40°C working temperature
  • RoHS compliant

Overview


The PD-IM-7604-4MH evaluation board is developed based on PD69208M and PD69200 chipsets, and demonstrates the operation of four 4-pair ports and four 2-pair ports systems.The evaluation system provides designers with the required environment to evaluate the performance and implementation of PD69208M (eight ports) PoE manager and PD69200 PoE controller. The evaluation board enables PoE designers to evaluate Microchip's PoE solution with flexibility and easy configuration.

For the latest PoE FW available, please visit Microchip Software Libraries.

Documentation


Title
Document Id
PD-IM-7604-4MH Design Files Download 10fbd150-51a5-4494-a527-f782774f84ef
PD-IM-7604-4MH and PD-IM-7604-4T4H User Guide Download d4111fb6-b4dc-43c7-b3e8-728ec763787d
PD69208M-and-PD69200 Datasheet Download 70b9b30c-a177-4018-a712-345dc8d3ca39