We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MXSIGDM

MIXED SIGNAL PICTAIL™ DEMO BOARD


  • 4 layer board for low noise evaluation
  • Supports the following Microchip Mixed Signal devices (surface mount footprint):
  • MCP492X SPI DACs
  • TC132X I2C DACs
  • MCP330X and MCP320X SPI SAR ADCs
  • MCP3221 and MCP3021 I2C SAR ADCs
  • MCP1525 and MCP1541 Voltage References
  • MCP170X LDOs
    • PIC16F767-I/SS footprint with ICSP™ (In-Circuit Serial Programming™) interface
    • Sample kit contains a number of applicable Microchip DACs, ADCs, LDOs and Vrefs

    Overview


    The Mixed Signal PICtail™ Evaluation Board enables quick and accurate evaluation of the performance of several Microchip DACs, ADCs, LDOs, Vrefs and Operational Amplifiers. The board interfaces to the PICkit™ 1 Flash Starter Kit or can utilize the on-board PIC16F767 for “stand-alone” operation. The user can take advantage of the existing PIC® microcontroller library of software routines or develop their own routines. The PIC® microcontroller can select which DAC to configure, which ADC channel to read, and utilize a dual op-amp for various buffer implementations.

    Package Contents
    The Mixed Signal PICtail™ Evaluation Board enables quick and accurate evaluation of the performance of several Microchip DACs, ADCs, LDOs, Vrefs and Operational Amplifiers. The board interfaces to the PICkit™ 1 Flash Starter Kit or can utilize the on-board PIC16F767 for “stand-alone” operation. The user can take advantage of the existing PIC® microcontroller library of software routines or develop their own routines. The PIC® microcontroller can select which DAC to configure, which ADC channel to read, and utilize a dual op-amp for various buffer implementations.

    Documentation


    Title
    Document Id
    Mixed Signal PICtail Demo Board Gerbers Download a5f6a816-5d3b-4c77-8b2a-20621ad7135c
    Mixed Signal PICtail Demo Board User's Guide Download 61a170fe-c8bf-40bb-ad14-cf655fc5d76e

    Software


    Title
    Date
    Mixed Signal PICtail Demo Board Firmware Download 06 Jan 2006