We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MPF300-SPLASH-KIT

PolarFire FPGA Splash Kit


  • 300K LE PolarFire FPGA in an FCG484 Package (MPF300T-1FCG484E)
  • PCI Express (x4) Edge Connector
  • FMC Connector (LPC)
  • x32 DDR4
  • RJ45 port with 1 Gigabit Ethernet VSC8541 1-port PHY with RGMII interface
  • NX7102IDETR and LX7167CLD switching regulators
  • On-board Power Monitoring
  • USB for UART Interface & programming
  • 1Gb SPI Flash Memory
  • JTAG and SPI programming interface

Overview


The PolarFire FPGA Splash Kit provides general-purpose interfaces for evaluation and development. The kit connections include Gigabit Ethernet RJ45, PCIe, USB, and LPC FMC connector. A PolarFire 300K LE FPGA along with onboard DDR4 and SPI-Flash memory enable general-purpose evaluations.

Note: The PolarFire Splash Kit (MPF300-SPLASH-KIT) contains production silicon and replaces the ES version of the PolarFire Splash Kit (MPF300-SPLASH-KIT-ES). Refer to PDN19021 for more information.

Package Contents
  • PolarFire Splash Kit Board with MPF300T-1FCG484E Device
  • 12V Power Pack/AC Adapter
  • USB 2.0 A male to Mini-B
  • QuickStart Card

Documentation


Title
Document Id
MPF300-SPLASH-KIT_User_Guide Download 98faa8f8-7434-43ff-9823-cd519c259ace
MPF300-SPLASH-KIT_QuickStart_Guide Download 3b902615-810f-4399-9b0f-284d98a05277
MPF300-SPLASH-KIT_Schematics Download b7020ba8-e45d-47b3-9656-7a65031b110c
MPF300-SPLASH-KIT_Board_Files Download 15beb199-6c58-45eb-a67f-f5dd6b069ec1
MPF300-SPLASH-KIT_Statement_of_Volatility_(SoV) Download 12ce72f6-e8af-4754-9e10-b4d59d629a71
Splash Kit Demo Design Download 36c26dc4-0688-497e-b02d-813bdf2f69d0
DG0796: PolarFire FPGA Splash Kit JESD204B Standalone Interface Demo Guide Download 9812e73c-34c1-4144-8829-f3a8051f4169
PolarFire_Splash_Kit_Brochure.pdf Download a62eb769-ebb1-4e9e-ad90-b4dfd13ff4b8
PolarFire Power Monitor GUI for Splash Kit Download 8563bd55-7321-4165-859c-ad833f96875c

Additional Resources


Licensing

Libero® SoC PolarFire Design Suite offers high productivity with its comprehensive, easy-to-learn, and easy-to-adopt development tools for designing with Microchip’s PolarFire FPGAs. The suite integrates industry standard Synopsys Synplify Pro synthesis and Mentor Graphics ModelSim simulation with best-in-class constraints management and debug capabilities.The PolarFire kit is now supported by a free Libero silver license.

Download the latest Libero SoC PolarFire release from Microchip website. Generate your free silver license at Microchip portal.

This Kit is ROHS Compliant!
Package Carrier: Box