We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MPF300-EVAL-KIT

PolarFire FPGA Evaluation Kit

  • 300K LE PolarFire FPGA in an FCG1152 Package (MPF300TS-1FCG1152I)
  • HPC FMC Connector
  • 1x SFP+ Cage
  • IEEE 1588 PLLs and Software
  • SMA connectors for testing of full-duplex 12.7Gbps SERDES channel
  • 4GB DDR4 x32 and 2GB DDR3 x16
  • PCI Express (x4) Edge Connector
  • 2 x RJ45 for 10/100/1000 Ethernet using SGMII on GPIO
  • Dual 10/100/1000BASE-T PHY (VSC8575) for SyncE and 1588 application
  • SATA Interface
  • Power Management Unit for 1 or 1.05v PolarFire FPGA core voltage
  • USB to UART Interface
  • Embedded programming and debugging using SPI and JTAG
  • On-board Power Monitoring
  • 2 x 1Gb SPI Flash Memory

Overview


Microchip's PolarFire Evaluation Kit offers high-performance evaluation across a broad class of applications. This kit is ideally suited for high-speed transceiver evaluation, 10Gb Ethernet, IEEE1588, JESD204B, SyncE, CPRI, and more. The kit connections include a high pin count (HPC) FPGA mezzanine card (FMC), numerous SMAs, PCIe, dual Gigabit Ethernet RJ45, SFP+, and USB. A 300K logic element (LE) PolarFire FPGA with DDR4, DDR3, and SPI-flash allow a broad class of high-performance designs to be developed.

 

Note: The onboard DDR3L part was changed on the PolarFire Evaluation kit. starting from the Revision E of the kit. If the revision on your PolarFire Evaluation Kit is Rev E or later, please refer to PCN #21009 for further information.

Package Contents
  • PolarFire Evaluation Kit Board with MPF300TS-1FCG1152I Device
  • 12V Power Pack/AC Adapter
  • USB 2.0 A male to Mini-B
  • QuickStart Card

Documentation


Title
Document Id
PF Eval Kit Demo Design Download 0216ea66-f8c3-468b-9888-48053ca4908b
PolarFire Evaluation Kit Schematics Download cade5a26-bafb-4743-983f-40a90815c121
AC465: Migrating a SoftConsole v5.1 Project to SoftConsole v5.2 Application Note Download aef6bcf9-1a15-4d1d-9ff3-2042f098809e
DG0783: PolarFire FPGA: High-Speed Data Transfer in 8b10B Mode Using the LiteFast IP Demo Guide-Libero v12.0 Download Link fc14445f-dffa-4112-91d7-75b97c563f5a
PDN18015: Last Time Buy for PolarFire ES FPGA Evaluation Kits Download 9ca36523-a3d8-43f6-8900-ee9f018d03bd
PCN21009: DD3L Part Number Change on PolarFire Evaluation Kit (MPF300-EVAL-KIT) Download 79160af5-337e-41c6-8f26-c407f9405df3
MPF300-Eval-Kit_PolarFire_Evaluation_Quick_Start_Guide_Print Download eb1384fe-7886-44e0-a205-335e3d6e617f
MFP300-EVAL-KIT_Statement_of_Volatility Download d5ae3c87-c1e7-4f9c-ab05-58ae03200213
PolarFire Power Monitor GUI for Eval Kit Download 8f2393db-a951-4e15-9ca6-b27e9265b8b0
Microsemi_PolarFire_FPGA_Evaluation_Kit_User_Guide.pdf Download a35af8a2-fb85-420a-a035-ea4b02e22850

Additional Resources


Licensing

Libero® SoC PolarFire Design Suite offers high productivity with its comprehensive, easy-to-learn, and easy-to-adopt development tools for designing with Microchip’s PolarFire FPGAs. The suite integrates industry standard Synopsys Synplify Pro synthesis and Mentor Graphics ModelSim simulation with best-in-class constraints management and debug capabilities.The PolarFire kit is now supported by a free Libero silver license.

Download the latest Libero SoC PolarFire release from Microchip website. Generate your free silver license at Microchip portal.

 This Kit is ROHS Compliant!

Package Carrier: Box