Part Number: MIKROE-2522

Secure Click


Overview


Secure click carries the ATECC508A cryptographic coprocessor with secure hardware-based key storage. The click is designed to run on either 3.3V or 5V power supply. It communicates with the target microcontroller over I2C interface. NOTE: The click comes with stacking headers which allow you to combine it with other clicks more easily by using just one mikroBUS™ socket.

Silicon Products

Product
Title
Product
Title
ATECC508A ATECC508A