We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MIKROE-1995

Touchpad Click


Overview


Touchpad Click is a compact add-on board that uses the conductive touch of a human finger for input and control. This board features the MTCH6102, a projected capacitive touch controller from Microchip. It utilizes up to 15 channels to support taps, swipes, and scrolling on the X and Y axis on a complete touchscreen sensing solution with a 25x17mm touchpad dimension. The touchpad surface is covered with a sheet of black plastic to demonstrate the chip’s support for cover layers (up to 3mm for plastic and 5mm for glass). This Click board™ simplifies adding gestures to touch interface designs with industry-leading low-power performance. Touchpad Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. This Click board™ comes as a fully tested product, ready to be used on a system equipped with the mikroBUS™ socket.

Silicon Products

Product
Title
Product
Title
MTCH6102 MTCH6102