We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MIC5166YML-EV

MIC5166YML EVALUATION BOARD

  • Refer to User Guide.

Overview


This evaluation board is used to demonstrate the MIC5166. The MIC5166 is a ±3A, high-speed, linear, low input voltage, Double Data Rate (DDR) or Quad Data Rate (QDR), memory terminator power supply. The MIC5166 has two internal N-channel power MOSFETs, forming a linear regulator that can both sink and source current. This regulator design is used for DDR or QDR termination.

Package Contents

N/A

Documentation


Title
Document Id
MIC5166 Evaluation Board User's Guide Download 44a38dfd-f202-427a-adba-6f7f61ec7962