We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MIC3385YHL-EV

MIC3385YHL EVALUATION BOARD


Refer to User Guide.

Overview


The MIC3385 is a high efficiency 8MHz PWM synchronous step-down switching regulator that features a LOWQ® LDO standby mode that draws only 20μA of quiescent current. The MIC3385 features an ultra-low noise, small size, and high efficiency solution for portable power applications. In PWM mode, the MIC3385 operates at a constant frequency of 8MHz. Under light load conditions, such as in system sleep or standby modes, the PWM switching operation can be disabled to reduce switching losses. In this light load LOWQ® mode, the LDO maintains the output voltage and draws only 20μA of quiescent current. The LDO mode of operation saves battery life while not introducing spurious noise and high ripple as experienced with pulse skipping or bursting mode regulators. The MIC3385 operates from a 2.7V to 5.5V input and features internal power MOSFETs that can supply up to 600mA of output current in PWM mode. It can operate with a maximum duty cycle of 100% for use in low-dropout conditions.

Documentation


Title
Document Id
MIC3385YHL Evaluation Board User Guide Download 3fb2def8-83d9-46ed-8c1d-878a880fb801
MIC3385 Brochure Download 3a956a4f-5881-4407-b110-d2a650c34025