The MIC33050 is a 600mA 4MHz switching regulator featuring HyperLight Load® mode. The MIC33050 is highly efficient throughout the entire output current range, drawing just 20μA of quiescent current in operation. The tiny 3mm x 3mm MLF® package, in combination with the 4MHz switching frequency, enables a compact sub-1mm height solution with only three external components. The MIC33050 provides accurate output voltage regulation under the most demanding conditions and responds extremely quickly to a load transient with exceptionally small output voltage ripple.
To view this video, please click manage cookies below and accept functional cookies.