The MIC2125/6 Demo Board has been developed to demonstrate the capabilities of the MIC2125/6 device with two adaptive ON-time control architectures:
The MIC2125 and MIC2126 Evaluation Boards require only a single power supply with at least 10A current capability. The MIC2125/6 each have an internal VDD LDO, so no external linear regulator is required to power the internal biasing of the IC. In applications with VIN < +5.5V, VDD should be tied to VIN to by-pass the internal linear regulator. The output load can either be a passive or an active load.
The MIC2125/6 Evaluation Boards do not have reverse polarity protection. Applying a negative voltage to the VIN and GND terminals may damage the device. The maximum VIN of the board is rated at 28V.
Title
|
|||
---|---|---|---|
MIC2125/6 Demonstration Board User's Guide | Download | ||
MIC2125/6YML-20A Eval Board (MIC2125/6YML-20A-EV) Gerbers | Download | ||
MIC2125/6YML-20A Eval Board (MIC2125/6YML-20A-EV) SCH | Download | ||
MIC2125/6YML-20A Eval Board (MIC2125/6YML-20A-EV) BOM | Download | ||
MIC2125/6YML-20A Eval Board (MIC2125/6YML-20A-EV) Layouts | Download | ||
MIC2125/6 - 28V, Synchronous Buck Controllers Featuring Adaptive ON-Time Control | Download |